??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BOS R254K-UUI-LH10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R254K-UUI-LH10-S4
VERF
Availability
Available
BC
Order code
BOS0285
TC
Artikelbezeichnung
BOS R254K-UUI-LH10-S4
PX
Product view
57778_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.05900 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Series = R254K, Dimension = 20.4 x 60.3 x 49.5 mm, Interface = IO-Link 1.1 Analog, current 4…20 mA Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, CCD technology, Beam characteristic = Focus, typical at 400 mm, Light type = Laser red light, Light spot size = 0.4 x 1.3 mm at 250 mm, Range = 30...250 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = PA 12 PA PACM 12, Material sensing surface = PA PACM 12, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Ecolab, Secondary features = Identification, Device Discovery, Switching Profiles, Signal Quality Monitoring, External Signal Blanking, Signal Delay, Signal Speed Monitor, Switching Counter, Basic Statistics, Logic Blocks, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection, Scope of delivery = Mounting instruction
CAE
EPlan
Previews
Embedded user actions